Catalog No. : SVN4-M20.50
Description: FLAT GASKET NBR M20 BLUE
UPC: 786209974914
Flat Gasket, Metric Thread - Fits to Thread Size Metric M20x1.5
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Seal washers |
|
Application |
Sealing Fittings with Polyamide or Metal Threads |
Specifications
|
Material |
NBR Rubber |
|
Color |
Blue |
|
Temperature Rating |
-50 to +250 C |
|
Fits Bolt Sizes |
M20x1.5 |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Thickness |
1.5 mm |
|
Outside Diameter |
27 mm |
|
Inside Diameter |
M20x1.5 |