Catalog No. : SVEMV-M406-8
Description: EMC FTNG PA6/AL M40 NW36 8MM GRY
UPC: 786209973061
VEMV Connector, Metric Thread IP68 - Thread M40x1.5, Fits to NW/F.CK/F.CU 36/30/40, Thread Length 8.0mm, Color Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Cable Protection Systems In a Wide Range of Applications |
Specifications
|
Material |
Polyamide 6 with Nickel Plated Aluminum Threads |
|
Insulation Class |
IP68 |
|
Color |
Gray |
|
Connection |
M40 |
|
Temperature Rating |
-40 to 105 C , Short Term to 160 C |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Size |
NW36 , M40 Thread |