text.skipToContent text.skipToNavigation

Catalog No. : SVEMV-M207-10

Description:  EMC FTNG PA6/AL M20 NW17 10MM GRY

UPC: 786209972996

VEMV Connector, Metric Thread IP68 - Thread M20x1.5, Fits to NW/F.CK/F.CU 17/15/20, Thread Length 10.0mm, Color Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide 6 with Nickel Plated Aluminum Threads

Insulation Class

IP68

Color

Gray

Connection

M20

Temperature Rating

-40 to 105 C , Short Term to 160 C

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , M20 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ