text.skipToContent text.skipToNavigation

Catalog No. : SVBV-M638

Description:  COND FTNG 90DCURV M63 NW48 IP68 GRY

UPC: 786209972910

PMAFIX 90 Degree One-Piece Curved Grey Elbow, Material - Polyamide 6, Thread Type - Metric, Thread Size - M63x1.5, Conduit Size NW - 48
View More View Less
For more info visit:  electrification.us.abb.com
  • Smooth elbow allows easy guidance through connector
  • Easy threading of wires and cables
  • Easy installation
  • High pull-out strength
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Use In Machine Building and Plant Construction Industries

Specifications

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M63

Trade Size

NW48

Compliance and Certifications

POPs POPs 28 Compliant