text.skipToContent text.skipToNavigation

Catalog No. : SVBV-M506

Description:  COND FTNG 90DCURV M50 NW36 IP68 GRY

UPC: 786209972897

PMAFIX 90 Degree One-Piece Curved Grey Elbow, Material - Polyamide 6, Thread Type - Metric, Thread Size - M50x1.5, Conduit Size NW - 36
View More View Less
For more info visit:  electrification.us.abb.com
  • Smooth elbow allows easy guidance through connector
  • Easy threading of wires and cables
  • Easy installation
  • High pull-out strength
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Use In Machine Building and Plant Construction Industries

Specifications

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M50

Trade Size

NW36

Compliance and Certifications

POPs POPs 28 Compliant