Catalog No. : SVBD-M329GT
Description: COND FTNG 90DCURV M32 NW29 IP66 GRY
UPC: 786209972712
PMAFIX 90 Degree One-Piece Curved Grey Elbow with Universal Safety Clip, Material - Polyamide 6, Thread Type - Metric, Thread Size - M32x1.5, Conduit Size NW - 29
View More
View Less
For more info visit:
electrification.us.abb.com
- One-piece connector
- Hand opening not possible
- Easy mounting, just push into conduit
- Can be re-opened with a screwdriver
- High pull-out strength
- Smooth elbow allows easy guidance through connector
- Fits both conduit profiles - Fine (T) and coarse (G)
- Easy threading of wires and cables
Descriptors
|
Category |
Electrical conduit elbow |
|
Application |
For Use In High Quality Installations and Machine Construction |
Specifications
|
Material |
Polyamide/Nylon 6 |
|
Color |
Gray |
Classifications
|
Brand Name |
PMA |
|
Standard |
CSA |
Dimensions
|
Size |
M32 |
|
Trade Size |
NW29 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E80294 | N/A | N/A | N/A | N/A |