text.skipToContent text.skipToNavigation

Catalog No. : SVAV-M160

Description:  COND FTNG 45D M16 NW10 IP68 GRY

UPC: 786209972422

PMAFIX 45 Degree One-Piece Grey Elbow , Material - Polyamide 6, Thread Type - Metric, Thread Size - M16x1.5, Conduit Size NW - 10
View More View Less
For more info visit:  electrification.us.abb.com
  • Extremely high impact resistance
  • Vibration proof connection to PMAFLEX conduits
  • Easy installation
  • High conduit pull-out strength
  • Very good chemical properties
  • Free from halogens and cadmium
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Size

M16

Trade Size

NW10

Compliance and Certifications

POPs POPs 28 Compliant