Catalog No. : STX100467S-G
Description: PVC CTD STX FTG 1IN STEEL GRAY
UPC: 704508030230
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Flame Path is Optimally Designed to Allow for Easy Insertion Into Hub |
|
Application |
Provide Means for Passing Armored, Metal Clad, Jacketed or Unjacketed and Unarmored Cables Through a Bulkhead or Enclosure in Hazardous Areas |
Specifications
|
Material |
Aluminum |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1 Inch/27mm |
|
Nominal diameter |
27 mm |
|
Nominal size in inch |
1 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Steel |
|
Surface protection |
Other |