Catalog No. : STX100-467PVC
Description: AL/PVC XP FTG- TECK CABLE- 1 IN
UPC: 786210843100
Working with engineers from the petrochemical, oil and gas industries, Thomas & Betts then introduced the STAR TECK XP fitting. With an easy-to-fill, integral sealing chamber and a disconnectable design requiring minimal cable preparation, this fitting became the benchmark for ease of installation in hazardous environments. A line of liquid and putty sealants was also developed at the same time, eliminating the need for the cement sealants used up to this point.
- Easy Fill and Assembly Sealing chamber is easier to fill, requires less sealing compound - saves time, material. Flame path is optimally designed to allow for easy insertion into hub. Quick-turn lock unitizes assembly during installation.
- Exclusive Power Grip Provides grip that's high upon cable armour - not on first convolution - so precise cable preparation is not critical. Non-magnetic stainless steel Power Grip grounding ring assures 360 degree long-term dependable grounding. Also provides phenomenal tensile pull out resistance.
- Easy to Install in Tight Spaces Low profile gland nut fits tightest spaces. Has grooves for hammer/ screwdriver installation and flats for wrench-gripping. Durable and reusable with funnel entry for easy cable insertion.
- Secure, Tight Fit Tapered bushing. Cone-shaped to provide secure, tight fit while eliminating cupping of water in vertical installations.
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Hazardous Locations |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
Black |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
Star Teck |
|
Standard |
CSA 23086 |
Dimensions
|
Size |
1 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441805 | N/A | 1310604_2016-12-07 | N/A |