text.skipToContent text.skipToNavigation

Catalog No. : STX050-462SPVC

Description:  S/PVC XP FTG TECK 1/2 IN ROJ 0.525

UPC: 786209916280

Working with engineers from the petrochemical, oil and gas industries, Thomas & Betts then introduced the STAR TECK XP fitting. With an easy-to-fill, integral sealing chamber and a disconnectable design requiring minimal cable preparation, this fitting became the benchmark for ease of installation in hazardous environments. A line of liquid and putty sealants was also developed at the same time, eliminating the need for the cement sealants used up to this point.

Steel fitting with a hub size of 1/2 inch and the outer jacket diameters from 0.525 to 0.65 inch. PVC coated.
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy Fill and Assembly Sealing chamber is easier to fill, requires less sealing compound - saves time, material. Flame path is optimally designed to allow for easy insertion into hub. Quick-turn lock unitizes assembly during installation.
  • Exclusive Power Grip Provides grip that's high upon cable armour - not on first convolution - so precise cable preparation is not critical. Non-magnetic stainless steel Power Grip grounding ring assures 360 degree long-term dependable grounding. Also provides phenomenal tensile pull out resistance.
  • Easy to Install in Tight Spaces Low profile gland nut fits tightest spaces. Has grooves for hammer/ screwdriver installation and flats for wrench-gripping. Durable and reusable with funnel entry for easy cable insertion.
  • Secure, Tight Fit Tapered bushing. Cone-shaped to provide secure, tight fit while eliminating cupping of water in vertical installations.

Descriptors

Category

Electrical fittings

Application

For Hazardous Locations

Specifications

Material

Steel

Finish

PVC Coated

Color

Black

Classifications

Brand Name

Star Teck / AMC

Sub Brand

Star Teck

Dimensions

Size

1/2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441805 N/A 1310604_2016-12-07 N/A

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here