Catalog No. : STTB7-G
Description: PVC CTD BULKHEAD FTG 2-1/2IN GRAY
UPC: 704508017118
Descriptors
|
Category |
Electrical fittings |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
PVC Coated Zinc |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2-1/2 Inch/63mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
63 mm |
|
Nominal size in inch |
2 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |