Catalog No. : STG7-G
Description: PVC CTD ZINC GROUND HUB 2-1/2IN GRY
UPC: 704508409029
- Coated with a nominal .002 inch (2 mil) blue urethane on the interior, before PVC Coating is applied.
- A minimum .040 inch (40 mil) PVC Coating is bonded to the exterior.
- Innovative sealing ring and groove.
- Hexagonal body and locknut design.
- Insulated throat and sharper and deeper teeth.
- Pressure sealing sleeves to protect the connection.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Hexagonal/Splined Body and Locknut Enables Fast and Easy Installation |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
PVC Coated Zinc |
|
Color |
Dark Gray |
|
Temperature Rating |
105 C |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2-1/2 Inch/63mm |
|
Nominal diameter |
63 mm |
|
Nominal size in inch |
2 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |