text.skipToContent text.skipToNavigation

Catalog No. : STG3-WLG

Description:  PVC CTD ZINC GROUND HUB 1IN LGRY

UPC: 704508040604

PVC Coated Zinc Hub Connector with Thermoplastic Insulated Throat, Pipe Size 1-1/2 Inch/41 Metric, Overall Diameter 2.75 Inch/69.85 Millimeters, Maximum Panel Thickness 0.25 Inch/6.35 Millimeters, Throat Diameter 1.53 Inch/38.86 Millimeters, Nitrile Rubber (Buna-N) Sealing Ring, Light Gray (RAL7032)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Special Features

Hexagonal/Splined Body and Locknut Enables Fast and Easy Installation

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

PVC Coated Zinc

Color

Light Gray

Temperature Rating

105 C

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch/27mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant