Catalog No. : STEX300
Description: AL EXT XP FTG- TECK CABLE- 3 IN
UPC: 786210996806
With the introduction of STAR TECK EXTREME XP fitting, Thomas & Betts combined the ease of installation of the original STAR TECK XP fitting with all of the unique benefits of STAR TECK EXTREME range-taking fittings. End-users in hazardous, explosion-proof environments could now benefit from simplified fitting selection, reduced inventory and removable armour stops.
- Built-in O-Ring to ensure liquidtight installation.
- High visibility, red union features twist-on action for easy connection and disconnection. Also serves as mechanical splitter to separate hub from fitting during disassembly.
- Power Grip grounding ring is non-magnetic tin-plated phosphorous bronze or stainless steel. Dual sets of grounding devices ensure 360 degree long-term dependable grounding. Makes immediate contact with the cable during insertion.
- Built-in cable jacket stripping gauge.
- Easy to fill sealing chamber - requires less sealing compound - saves time and materials. Optimally designed flame path for easy insertion into hub. Quick-turn lock unitizes assembly during installation. Note : The red armour stop must be removed and discarded prior to potting the fitting.
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Hazardous Locations |
Specifications
|
Material |
Aluminum |
|
Color |
Silver and red |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
Star Teck |
|
Standard |
UL E82038, CSA 23086 |
Dimensions
|
Size |
3 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441805 | N/A | 1310604_2016-12-07 | N/A |
| UL | E82038 | N/A | CYMX | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |