Catalog No. : STEX200-G
Description: PVC CTD STEX FITTING HUB 2IN GRY
UPC: 704508033538
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Removable Armor-Stop for Greater Cable Ranges |
|
Application |
Provide Means for Passing Armored, Metal Clad, Jacketed or Unjacketed and Unarmored Cables Through a Bulkhead or Enclosure in Hazardous Areas |
Specifications
|
Material |
Aluminum |
|
Enclosure |
NEMA 4, 4X, 6P |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
2 Inch/53mm |
|
Nominal diameter |
53 mm |
|
Nominal size in inch |
2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |