Catalog No. : STE350-G
Description: PVC CTD STE FITTING HUB 3-1/2IN GR
UPC: 704508026639
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Removable Armor-Stop for Greater Cable Ranges |
|
Application |
Provide Means for Passing Armored, Metal Clad, Jacketed or Unjacketed and Unarmored Cables Through a Bulkhead or Enclosure in Hazardous Areas |
Specifications
|
Material |
Aluminum |
|
Enclosure |
NEMA 4X |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E38947 |
Dimensions
|
Size |
3-1/2 Inch/91mm |
|
Nominal diameter |
91 mm |
|
Nominal size in inch |
3 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |