text.skipToContent text.skipToNavigation

Catalog No. : STE050DATA

Description:  AL DATA FTG EXTREME HUB 1/2 IN

UPC: 786210099804

The STAR TECK EXTREME fitting was the industry's first range-taking teck fitting. This fitting simplified matching cables to fittings and reduced the number of different size fittings that had to be inventoried. Now one STAR TECK EXTREME fitting could cover the range of three conventional STAR TECK fitting hub sizes. With the STAR TECK EXTREME fitting also came the invention of removable armour stops another feature that has since become an industry standard.

Star Teck Extreme aluminum data fitting. Hub size of 1/2 inch. Range over jacket from 0.500 - 0.700 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Sharp biting teeth provide superior electrical bonding and allow corrosive liquids to drain away quickly.
  • Exclusive power-grip Provides a grip that's high up on the cable - not on the first convolution - so jacket strip length of cable is not critical.
  • Power Grip grounding ring is non-magnetic stainless steel. Dual sets of grounding devices ensure 360 degree long-term dependable grounding. It makes immediate contact with the cable during insertion.
  • Built-in jacket stripping gauge on each fitting.
  • Low profile gland nut fits tight spaces. Has grooves for screwdriver installation, and flats for a wrench. Durable and reusable with funnel entry for easy cable insertion.

Descriptors

Category

Electrical fittings

Specifications

Material

Aluminum

Color

Silver

Classifications

Brand Name

Star Teck / AMC

Sub Brand

Star Teck

Standard

UL E38947, CSA 23086, CSA 4484

Dimensions

Size

1/2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441805 N/A 1105555_2016-09-27 N/A
CSA 4484 441402 N/A 1016616_2020-06-06 N/A
UL E38947 N/A PJOX N/A N/A

Sustainability

Environmental product declaration

9AKK108470A9611

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Support/Tools

Click here