Catalog No. : STE050-G
Description: PVC CTD STE FITTING HUB 1/2IN GRY
UPC: 704508430221
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
Removable Armor-Stop for Greater Cable Ranges |
|
Application |
Provide Means for Passing Armored, Metal Clad, Jacketed or Unjacketed and Unarmored Cables Through a Bulkhead or Enclosure in Hazardous Areas |
Specifications
|
Material |
Aluminum |
|
Enclosure |
NEMA 6P |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
|
Standard |
UL E38947 |
Dimensions
|
Size |
1/2 Inch/16mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
16 mm |
|
Nominal size in inch |
1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |