Alternate Catalog No. : STC 4
Catalog No. : STC4
Description: SPLIT TINNED CONNECTOR, No4
UPC: 75114366557
Tin Plated Copper Split Connector Splice, 2 inch long x 5/16 inch Outside Diameter with 15/64 inch Inside Diameter. Wire Size #4 Copper.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#4 AWG |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2 in Long |