Catalog No. : STC12/25M
Description: 12MM GS CONDUIT TC BRD 25M - MET
UPC: 5020963040153
- Very high UV resistance
- High flexibility
- High fatigue life
- High mechanical strength, high abrasion resistance
- Inherent low fire hazard
- High EMI screen rating
- Rail/Infrastructure
- Hospitals
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Very High UV Protection |
|
Application |
Galvanised Steel Core with Tinned Copper Overbraid |
Specifications
|
Radius |
30 mm |
|
Flexibility |
High |
|
Material |
Galvanized Steel Core with Tinned Copper Overbraid |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
5/16 in |
|
Outside Diameter |
14 mm |
|
Inside Diameter |
10.3 mm |
|
Length |
25 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
12 mm |
|
Outer diameter |
14 mm |
|
Inner diameter |
10.3 mm |
|
Material |
Steel |
|
Surface protection |
Untreated |
|
Sheathing material 1st coating |
Copper, tinned |
|
Degree of protection (IP) |
IP40 |
|
Bending radius, static |
30 mm |
|
Colour |
Metallic |
|
Bending strength |
Flexible |