text.skipToContent text.skipToNavigation

Catalog No. : STC0208

Description:  CU 1CNDTR 1HL MNT TANG 8STR-2STR

UPC: 783786134236

Type STC - Copper Single-Conductor, One-Hole Mount (Straight Tang), Conductor Range 8 Str-2, Length 1-15/12 Inches, Width 1/2 Inch, Height 31/32 Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Uniquely designed pressure bar and notched v-bottom collar provide vise-like grip between conductor and terminal.
  • Made of electrolytic seamless copper. Screws are zinc-plated steel.

Descriptors

Category

Mechanical connectors

Special Features

Uniquely designed pressure bar and notched v-bottom collar provide vise-like grip between conductor and terminal.

Specifications

Material

Copper

Classifications

Brand Name

Blackburn

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 233676 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Documents/Support Tools

Sales Drawing

Click here