text.skipToContent text.skipToNavigation

Catalog No. : STBGAE-2

Description:  3/4IN EXPLOPROOF BOX DEADEND

UPC: 42269001435

3/4 Inch Conduit Box for Hazardous Locations and Explosion Proof, Dead End with SRFC CVR and Explosion Proof
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Outlet box

Application

Junction for Branch Conduits In Hazardous Locations

Specifications

Material

Aluminum

Knockouts

Yes

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Rectangular

Number of inlets

1

Type of housing feed-through

Thread

Colour

Grey

Explosion-tested version

Y