Alternate Catalog No. : STB 2
Catalog No. : STB2
Description: COPPER STIRRUP BAIL, NO2 WIRE
UPC: 783786753550
Copper Stirrup Bail, #2 Wire. Crank Type. 10 inch wide. 4.500 inch center. 2.500 inch arms, 2.750 inch tall. .250 inch thick.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
10 inch wide. 4.500 inch center. 2.500 inch arms, 2.750 inch tall. .250 inch thick. |