Catalog No. : STB150A1508
Description: FLEX BRAID TNCU 1500A 2H 38.1X508MM
UPC: 75114403122
- Standard Flexible Links for Medium-Duty Applications.
- 30 AWG Individual Wire Gauge Size
- 2 Hole NEMA Pads on Both Sides - In-Line with Pads.
Descriptors
|
Category |
Flexible braid |
|
Special Features |
Tin Plated for High Conductivity and Corrosion Resistance. 2 Hole NEMA Pads. 1500 Amps |
|
Application |
Suitable wherever it is necessary to take up expansion, severe vibration and/or misalignment when connecting Transformers, Switchgear, Generators or Busbars. |
Specifications
|
Conductor Material |
Tin-Plated Copper |
|
Conductor Category |
Flexible |
|
Shape Of Conductor |
Flat |
Classifications
|
Brand Name |
Boreal |
|
Standard |
IEEE/ANSI C37.34 |
Dimensions
|
Cable Width |
1-1/2 in , 38.1 mm |
|
Cable Length |
20 in , 508 mm |
|
Conductor material |
Copper, tinned |
|
Conductor category |
Class 5 = flexible |
|
Shape of conductor |
Flat |
|
Cable width approx. |
38.1 mm |
|
Cable width approx. |
1.5 inch |
|
Cable height approx. |
508 mm |
|
Cable height approx. |
20 inch |