Catalog No. : STB-75-C
Description: PIN TERMINAL, COPPER .750
UPC: 783786753567
Pin Terminal, Copper. Tin-Plated Pin 6 inches long x .750 Outside Diameter. Body 5.250 inch x 1.502 inch Diameter. Center Stop. Oxide Inhibiting Compound, Sealant, Yelow Cap. Die 786. Wire Size 750 MCM AAC.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Oxide Inhibitor Compound, Center Stop. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Pin 6 inches long x .750 Outside Diameter. Body 5.250 inch x 1.502 inch Diameter |
|
Wire Size |
750 AAC kcmil |
Documents/Support Tools
|
SDS |