text.skipToContent text.skipToNavigation

Alternate Catalog No. : STACKING SPACER

Catalog No. : STACKINGSPACER

Description:  STACK SPACER FOR LUGS

UPC: 783786318193

Aluminum Bar - Stacking Spacer for Lugs - 3 inch wide x 3-1/4 inch long x 2 inch thick. (2) 9/16 inch Diameter Through holes on 1-3/4 inch center.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire or cable compression connector

Special Features

Holes Centered at 1.500 inches. Spacing 1.750 inches apart.

Specifications

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Dimensions

Size

3.250 wide x 3.000 inch x 2.00 inch Deep

Bolt Size

.562 in