Catalog No. : STA5-G
Description: PVC CTD ALUM GROUND HUB1-1/2IN GRY
UPC: 704508014186
Descriptors
|
Category |
Electrical fittings |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
Aluminum with PVC Coating |
|
Color |
Gray |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1-1/2 Inch |
|
Nominal diameter |
41 mm |
|
Nominal size in inch |
1 1/2 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Other |
|
Surface protection |
Other |