Catalog No. : ST350-482SPVC
Description: S/PVC FTG- TECK CABLE- 3 1/2 IN
UPC: 786209996244
A natural extension of the 10464 Series, the first STAR TECK cable fitting incorporated input from end-users in industry and was the first teck fitting to use a pop-on design requiring no disassembly. Other unique features included a splined gland and gripping features. The original STAR TECK fitting for teck and ACWU cable set the standard for ease of installation, quality engineering and safe, reliable terminations in challenging industrial environments.
- Built-in O-Ring provides 360 degree seal even when enclosure surface is rough or uneven.
- Sharp Biting Teeth provide superior electrical bonding and allow corrosive liquids to drain away quickly.
- Watertight Tapered bushing. Cone shaped to provide a secure, tight fit while eliminating cupping or water in vertical installations.
- Easy to Install in Tight Spaces Low profile gland nut fits tight spaces. Has grooves for screwdriver installation, and flats for a wrench. Durable and reusable with funnel entry for easy cable insertion.
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
Steel |
|
Finish |
PVC Coated |
|
Color |
Black |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
Star Teck |
|
Standard |
UL E38947, CSA 23086, CSA 4484 |
Dimensions
|
Size |
3-1/2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441805 | N/A | 1105555_2016-09-27 | N/A |
| CSA | 4484 | 441402 | N/A | N/A | N/A |
| UL | E38947 | N/A | N/A | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |