text.skipToContent text.skipToNavigation

Catalog No. : ST28-4X08

Description:  NC28 TO 4X NC08 REDUCER

UPC: 5020963025822

Multi-Way Reducer Fitting, From Conduit Size NC28/NW23 to Four Conduit Sizes NC08/NW7.5, IP40 Rating, Temperature Range -40 to 120 Degrees C, Polyamide (Nylon), Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical conduit coupling

Application

Connection and Reduction for Conduit Systems

Specifications

Material

Polyamide/Nylon

Color

Black

Classifications

Brand Name

Harnessflex

Dimensions

Trade Size

NC28 to NC08 , NW23 to NW7.5

Compliance and Certifications

RoHS RoHS3 Compliant