Catalog No. : ST1SA-W
Description: PVC CTD LT CONN STR 1IN AL WH
UPC: 704508038250
PVC Coated Liquitight Conduit Connector, Straight, Pipe Size 1 Inch/27 Metric, Minimum .040 Inch (40 mil) PVC Coating on Exterior, Aluminum Fitting, White
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Pressure-Sealing Sleeves Protect the Connection |
Specifications
|
Material |
Aluminum |
|
Finish |
PVC Coated |
|
Color |
White |
|
Environmental Conditions |
Hazardous Locations |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
3/4 Inch/21mm |