text.skipToContent text.skipToNavigation

Catalog No. : ST100-469

Description:  AL JKTD FTG HUB SIZE 1 IN

UPC: 786210712888

A natural extension of the 10464 Series, the first STAR TECK cable fitting incorporated input from end-users in industry and was the first teck fitting to use a pop-on design requiring no disassembly. Other unique features included a splined gland and gripping features. The original STAR TECK fitting for teck and ACWU cable set the standard for ease of installation, quality engineering and safe, reliable terminations in challenging industrial environments.

Star Teck aluminum jacketed cable fitting. Hub size of 1 inch. Range over jacket from 1.187 - 1.375 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Built-in O-Ring provides 360 degree seal even when enclosure surface is rough or uneven.
  • Sharp Biting Teeth provide superior electrical bonding and allow corrosive liquids to drain away quickly.
  • Watertight Tapered bushing. Cone shaped to provide a secure, tight fit while eliminating cupping or water in vertical installations.
  • Easy to Install in Tight Spaces Low profile gland nut fits tight spaces. Has grooves for screwdriver installation, and flats for a wrench. Durable and reusable with funnel entry for easy cable insertion.

Descriptors

Category

Electrical fittings

Specifications

Material

Aluminum

Color

Silver

Classifications

Brand Name

Star Teck / AMC

Sub Brand

Star Teck

Standard

UL E38947, CSA 23086, CSA 4484

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 N/A N/A 1105555_2016-09-27 N/A
CSA 4484 N/A N/A N/A N/A
UL E38947 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108470A9611

ETIM EC001180 Screw connection for protective metallic hose

Thread type

NPT

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Click here

Click here

Support/Tools

Click here