Catalog No. : ST1/245-W
Description: PVC CTD LT COND CONN 45D 1/2IN WHT
UPC: 704508405915
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Pressure-Sealing Sleeves Protect the Connection |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
Steel |
|
Finish |
PVC Coated |
|
Color |
White |
|
Environmental Conditions |
Hazardous Locations |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1/2 Inch/16mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal diameter |
16 mm |
|
Nominal size in inch |
1/2 inch |
|
Model |
45°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Steel |
|
Surface protection |
Other |