Catalog No. : ST1/245-B
Description: PVC CTD LT COND CONN 45D 1/2IN BLU
UPC: 704508405885
- A minimum of .040 inch (40 mil) PVC coating is bonded to the exterior.
- Double coated with a nominal .002 inch (2 mil) blue urethane on both the interior and exterior, before PVC coating is applied.
- Pressure-sealing sleeves are designed to protect the connection.
- PVC coated connectors are available in straight, 45 degree and 90 degree configurations
- Ocal uses T&B Industrial Liquidtight fittings to insure quality installations.
Descriptors
|
Category |
Liquid tight connectors |
|
Special Features |
Pressure-Sealing Sleeves Protect the Connection |
|
Application |
To Positively Bond Conduit to Box or Enclosure |
Specifications
|
Material |
Steel |
|
Finish |
PVC Coated |
|
Color |
Light Blue |
|
Environmental Conditions |
Hazardous Locations |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Size |
1/2 Inch/16mm |
|
Nominal diameter |
16 mm |
|
Nominal size in inch |
1/2 inch |
|
Model |
45°-elbow |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Material housing |
Steel |
|
Surface protection |
Other |