text.skipToContent text.skipToNavigation

Catalog No. : ST050464GR

Description:  GRD BUSH FOR ST050-464

UPC: 786209934680

A natural extension of the 10464 Series, the first STAR TECK cable fitting incorporated input from end-users in industry and was the first teck fitting to use a pop-on design requiring no disassembly. Other unique features included a splined gland and gripping features. The original STAR TECK fitting for teck and ACWU cable set the standard for ease of installation, quality engineering and safe, reliable terminations in challenging industrial environments.

Ground bushing for Star Teck ST050-464
View More View Less
For more info visit:  electrification.us.abb.com
  • Built-in O-Ring provides 360 degree seal even when enclosure surface is rough or uneven.
  • Sharp Biting Teeth provide superior electrical bonding and allow corrosive liquids to drain away quickly.
  • Watertight Tapered bushing. Cone shaped to provide a secure, tight fit while eliminating cupping or water in vertical installations.
  • Easy to Install in Tight Spaces Low profile gland nut fits tight spaces. Has grooves for screwdriver installation, and flats for a wrench. Durable and reusable with funnel entry for easy cable insertion.

Descriptors

Category

Insulating bush

Special Features

Provide a secure, tight fit while eliminating cupping of water in vertical installations

Specifications

Material

Elastomer

Classifications

Brand Name

Star Teck / AMC

Sub Brand

Star Teck

Dimensions

Size

1/2 Inch

Documents/Support Tools

Sales Drawing

Click here