text.skipToContent text.skipToNavigation

Catalog No. : SSW6VOB9060

Description:  SS 6IN BARRIER VO

UPC: 785055583530

Stainless steel 316-6 inches side rail height vertical outside bend barrier strip 90 degree 60 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Type

Barriers and Barrier strips

Application

Preformed to fit all standard steel vertical bends

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches