text.skipToContent text.skipToNavigation

Catalog No. : SSW636HCC

Description:  S.S. 6IN 36W HEAVU DUTY COV. CLAMP

UPC: 785055964803

Stainless steel 6 inches side rail height 36 inches width heavyduty cover clamp
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches