text.skipToContent text.skipToNavigation

Catalog No. : SSW630SNCVO4536

Description:  SS CVR 30INW OV-45 36INRAD

UPC: 785055586449

Stainless steel 316 fitting 6 inches side rail height 30 inches width solid non-flanged cover vertical outside bend 45 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel