Catalog No. : SSW630HBP
Description: SS 6IN 30W HOR. BEND PLATE
UPC: 753554089587
Made or assembled in Canada.
Stainless steel 6 inch side rail height 30 inch width horizontal bend plate
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Provide maximum horizontal installation flexibility |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
UL, CSA C22.2 No 126.1 |
Dimensions
|
Width |
30 in |
|
Side Rail Height |
6 inches |