Catalog No. : SSW606VFCVO4536
Description: SS VTD. FLNG CVR 6INW OV-45 36INRAD
UPC: 785055583998
Made or assembled in Canada.
Stainless steel 316 fitting 6 inches side rail height 6 inches width ventilated flanged cover vertical outside bend 45 degree 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
152.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |