text.skipToContent text.skipToNavigation

n° de catalogue : SSW506SFCVO4548

Description:  SS COV. 5IN 6W SFC VO 45D48R

UPC: 785055579175

Made or assembled in Canada.

Stainless steel 316 fitting 5 inches side rail height 6 inches width solid flanged cover vertical outside bend 45 degree 48 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel