text.skipToContent text.skipToNavigation

Catalog No. : SSW42VFCVI9048

Description:  SS COV. 42W VFC VI 90D48R

UPC: 785055576525

Stainless steel 316 ventilated flanged cover 42 inches width vertical inside bend 90 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Ventilated covers

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Material

Steel