text.skipToContent text.skipToNavigation

Catalog No. : SSW409SFCVO9048

Description:  SS COV. 4IN 9W SFC VO 90D48R

UPC: 785055574088

Stainless steel 316 fitting 4 inches side rail height 9 inches width solid flanged cover vertical outside bend 90 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel