text.skipToContent text.skipToNavigation

Catalog No. : SSW36PFCHB4524

Description:  SS COV 36W PEAK HB 45D24R

UPC: 785055981220

Stainless steel 316 peaked flanged cover 36 inches width horizontal bend 45 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Peaked covers

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel