text.skipToContent text.skipToNavigation

Catalog No. : SSW330CEP

Description:  STAINLESS STEEL ACCESSORIES

UPC: 785055571209

Stainless steel 3 inches side rail height 30 inches width closure end plate
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Accessories

Type

Plates

Special Features

Provides closure for any tray end

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

3 Inches

ETIM EC001573 End piece for cable ladder

Width

762 mm

Height side joist

76.2 mm

Material

Steel