text.skipToContent text.skipToNavigation

Catalog No. : SSW24SNCHB4548

Description:  SS COV. 24W SNC HB 45D48R

UPC: 785055567721

Made or assembled in Canada.

Stainless steel 316 solid non-flanged cover 24 inches width horizontal bend 45 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel