text.skipToContent text.skipToNavigation

Catalog No. : SSW18SFC144

Description:  18IN W SS SLD. FLNG COVER 12FTL

UPC: 785055566458

Made or assembled in Canada.

Stainless steel 316-18 inches width solid flanged cover 144 inches length
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Length

144 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Length

3657.6 mm

Material

Steel