text.skipToContent text.skipToNavigation

Catalog No. : SSW12SFCHB9036

Description:  SS FLNG CVR 12INW H-90 36INRAD

UPC: 785055565048

Stainless steel 316 solid flanged cover 12 inches width horizontal bend 90 degree 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Solid covers

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel