text.skipToContent text.skipToNavigation

Catalog No. : SSW12PFCVI3024

Description:  SS COV. 12W PFC VI 30D24R

UPC: 753554071988

Stainless steel 316 peaked flanged cover 12 inches width vertical inside bend 30 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Peaked covers

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel