Catalog No. : SSW09PFCHB4524
Description: SS COV. 9W PFC HB 45D24R
UPC: 753554094185
Made or assembled in Canada.
Stainless steel 316 peaked flanged cover 9 inches width horizontal bend 45 degree 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
9 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
9 inch |
|
Suitable for cable ladder |
Y |
|
Material |
Stainless steel |
|
Colour |
None |