n° de catalogue : SSW06VFCHB6012
Description: SS VTD. FLNG CVR 6INW H-60 12INRAD
UPC: 785055563273
Made or assembled in Canada.
Stainless steel 316 ventilated flanged cover 6 inches width horizontal bend 60 degree 12 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
60 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
152.4 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |